(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Spray, Pump Container Capacity 38 ml – 361 ml

Spray, Pump Container Capacity 38 ml – 361 ml

Standard Unit Price:
29,231 IDR
Days to Ship :
1 Day(s)

[Features]
· Simple design that can be used for a wide range of applications.

Basic Specifications

  • Capacity(ml)
    ~499
  • Product Details
    Container
  • Capacity details
    361ml
  • Color Details
    Transparency
  • Width(mm)
    60
  • Height(mm)
    161
  • Depth(mm)
    60
  • Trusco Code
    772-5833
  • Features
    Simple transparent design bottle that has a strong presence
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
29,231 IDR

Part Number : 0193020000
Days to Ship 1 Day(s)
Standard Unit Price 29,231 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    ~499
  • Product Details
    Container
  • Capacity details
    361ml
  • Color Details
    Transparency
  • Width(mm)
    60
  • Height(mm)
    161
  • Depth(mm)
    60
  • Trusco Code
    772-5833
  • Features
    Simple transparent design bottle that has a strong presence

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Used in a wide range of applications with a simple design.

Specification

●Color: Transparent

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)