(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Post-it® Easel Pad (Part Numbers)

Post-it® Easel Pad

[Features]
· A drawing board size pad with mount with sheets that can be peeled off one by one and posted freely.
· Ideal for coming up with ideas for production sites and QC activities.
· Can be used immediately wherever it is carried.
· It can be pasted on a wall, cloth or board for a long time.
· A special coating which does not let allow ink to be transferred from the rear.
· Recommended to be used together with Post-It[[(R)]] notes.

Part Number

Configured Part Number is shown.

Part Number
EASEL-560
EASEL-563
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Type Size
(mm)
JAN Code Trusco Code Specifications Mass
(g)
Amount of Content

983,231 IDR

1 Piece(s) 1 Day(s) Large Sheet762×6340021200707285327-5761With ruled lines15001 Book (30 Sheets)

782,923 IDR

1 Piece(s) 1 Day(s) Table Top584×5080021200596384327-5752Without ruled lines11301 Book (20 Sheets)

Loading...

  1. 1

Basic Information

Product Type Bulletin Board / Panel Board Plate Face Plain Plate Face Color White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)