(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Post-it® Econopack™ Jobu Pointer

Post-it® Econopack™ Jobu Pointer

Standard Unit Price:
907,692 IDR
Days to Ship :
1 Day(s)

[Features]
· It is a durable and hard to tear, Post-it® film materials.
· When it is pasted it becomes transparent and does not hide the picture or characters below.
· It is a sheet pop-up type formula that can be taken out one by one consecutively.

Basic Specifications

  • Product Type
    Irregular Shape
  • Color
    Color band
  • Size(mm)
    44×12
  • Color Details
    Orange, Aqua, Yellow, Bright Green, Rose
  • JAN Code
    4547452871421
  • Trusco Code
    402-7655
  • グリーン購入法
    GPN Eco Econet Internet Products
  • Mass(g)
    74
  • Amount Of Content
    1 case (1000 sheets)
Part Number
Amount Of Content

Refine by

  • 1 case (1000 sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (1000 sheets)
1 Day(s)
907,692 IDR

Part Number : 6841NE
Days to Ship 1 Day(s)
Standard Unit Price 907,692 IDR
Quantity 1 case (1000 sheets)

Specificationtitle

  • Product Type
    Irregular Shape
  • Color
    Color band
  • Size(mm)
    44×12
  • Color Details
    Orange, Aqua, Yellow, Bright Green, Rose
  • JAN Code
    4547452871421
  • Trusco Code
    402-7655
  • グリーン購入法
    GPN Eco Econet Internet Products
  • Mass(g)
    74

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)