(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Post-it® Jobu Transparent Index

Post-it® Jobu Transparent Index

Standard Unit Price:
78,462 IDR
Days to Ship :
1 Day(s)

[Features]
· It is a durable and hard to tear, Post-it® film materials.
· When it is pasted it becomes transparent and does not hide the picture or characters below.
· It is a sheet pop-up type formula that can be taken out one by one consecutively.

Basic Specifications

  • Product Type
    Rectangle
  • Color
    Other
  • Size(mm)
    44×25
  • Mass(g)
    11
  • Amount Of Content
    1 Pack (50 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Pack (50 Sheets)
  • Clear
Color Details

Refine by

  • Rose
  • Sky Blue
  • Yellow
  • Clear
JAN Code

Refine by

  • 4519001821805
  • 4519001821812
  • 4519001821829
  • Clear
Trusco Code

Refine by

  • 402-7647
  • 402-7639
  • 402-7621
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (50 Sheets)
Rose
4519001821805
402-7621
1 Day(s)
78,462 IDR

Part Number : 680DN-1
Days to Ship 1 Day(s)
Standard Unit Price 78,462 IDR
Quantity 1 Pack (50 Sheets)

Specificationtitle

  • Product Type
    Rectangle
  • Color
    Other
  • Size(mm)
    44×25
  • Color Details
    Rose
  • JAN Code
    4519001821805
  • Trusco Code
    402-7621
  • Mass(g)
    11
1 Pack (50 Sheets)
Sky Blue
4519001821812
402-7639
1 Day(s)
78,462 IDR

Part Number : 680DN-2
Days to Ship 1 Day(s)
Standard Unit Price 78,462 IDR
Quantity 1 Pack (50 Sheets)

Specificationtitle

  • Product Type
    Rectangle
  • Color
    Other
  • Size(mm)
    44×25
  • Color Details
    Sky Blue
  • JAN Code
    4519001821812
  • Trusco Code
    402-7639
  • Mass(g)
    11
1 Pack (50 Sheets)
Yellow
4519001821829
402-7647
1 Day(s)
78,462 IDR

Part Number : 680DN-3
Days to Ship 1 Day(s)
Standard Unit Price 78,462 IDR
Quantity 1 Pack (50 Sheets)

Specificationtitle

  • Product Type
    Rectangle
  • Color
    Other
  • Size(mm)
    44×25
  • Color Details
    Yellow
  • JAN Code
    4519001821829
  • Trusco Code
    402-7647
  • Mass(g)
    11

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)