(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M™ Lamination System (Manual Type / A3 Supported)

3M™ Lamination System (Manual Type / A3 Supported)

Standard Unit Price:
15,778,308 IDR
Days to Ship :
1 Day(s)

[Features]
· Manual rotation for easy operation. No power source or batteries are necessary.
· Materials of up to 304 mm width (A3 size) and 3 mm thickness can be processed.
· Adhesive type that maintains shape when cut.

Basic Specifications

  • Product Type
    Laminating Machine
  • Supported Size (Laminating Machine)
    A3
  • Width(mm)
    400
  • Depth(mm)
    400
  • Height(mm)
    265
  • JAN Code
    0021200436321
  • Trusco Code
    004-2161
  • Specifications
    Supports up to A3
  • Warm-up time
    None (Manual Operation Type)
  • Accessory
    4.5 m cartridge
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
15,778,308 IDR

Part Number : LS1000
Days to Ship 1 Day(s)
Standard Unit Price 15,778,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Laminating Machine
  • Supported Size (Laminating Machine)
    A3
  • Width(mm)
    400
  • Depth(mm)
    400
  • Height(mm)
    265
  • JAN Code
    0021200436321
  • Trusco Code
    004-2161
  • Specifications
    Supports up to A3
  • Warm-up time
    None (Manual Operation Type)
  • Accessory
    4.5 m cartridge

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)