(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rakuran Strong Adhesive Tape with Tear Line

Rakuran Strong Adhesive Tape with Tear Line

Standard Unit Price:
184,615 IDR
Days to Ship :
12 Day(s)

[Features]
· Manufactured with a swirl cut method that allows easy peeling up.
· Tape that can be peeled easily without tearing.
· Includes bright yellow lines which make it easy to locate the position of the flap.
· Common size for various companies' products.
[Applications]
· For removing dust and hair that are tangled in carpets and difficult to remove with a vacuum cleaner.

Basic Specifications

  • Product Type
    For Floor/Carpet
  • Tape size
    160 mm width x 90 cycles
  • JAN Code
    4970190580421
  • Trusco Code
    762-6053
  • Amount Of Content
    1 Pack (3 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (3 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (3 pcs)
12 Day(s)
184,615 IDR

Part Number : 726165000
Days to Ship 12 Day(s)
Standard Unit Price 184,615 IDR
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Tape size
    160 mm width x 90 cycles
  • JAN Code
    4970190580421
  • Trusco Code
    762-6053

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)