(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ScotchBrite™ Peta-Kolo Adhesive Cleaner Clothing-Use Spare Tape

ScotchBrite™ Peta-Kolo Adhesive Cleaner Clothing-Use Spare Tape

Standard Unit Price:
141,538 IDR
Days to Ship :
12 Day(s)

[Features]
· The adhesive roller uses polypropylene instead of paper to make it easy to separate and cut off.
· The adhesive strength is appropriate so that dirt is removed but not fibers.
· Optimal for removing dust from clothes on your back or shoulders while still wearing the clothes (work uniform).

Basic Specifications

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    101 mm width X 56 cycles
  • JAN Code
    4547452231119
  • Trusco Code
    294-8702
  • Mass(g)
    210
  • Amount Of Content
    1 Bag (2 Rolls)
Part Number
Amount Of Content

Refine by

  • 1 Bag (2 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 Rolls)
12 Day(s)
141,538 IDR

Part Number : 836RP56-JA
Days to Ship 12 Day(s)
Standard Unit Price 141,538 IDR
Quantity 1 Bag (2 Rolls)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    101 mm width X 56 cycles
  • JAN Code
    4547452231119
  • Trusco Code
    294-8702
  • Mass(g)
    210

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)