(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Light Work Bench with Tool Hanger Linoleum Tabletop Average Load (kg) 300

Light Work Bench with Tool Hanger Linoleum Tabletop Average Load (kg) 300

Standard Unit Price:
9,235,847 IDR-
Days to Ship :
Quote

[Features]
· Comes with a hanger that can hang hoses, cables, and tools.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Color

Refine by

  • Dark gray
  • White
  • Young Green
  • Clear
Trusco Code

Refine by

  • 770-2825
  • 770-2817
  • 770-2809
  • 770-2671
  • 770-2663
  • 770-2655
  • 770-2515
  • 770-2507
  • 770-2493
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
Dark gray
770-2493
Quote
9,235,847 IDR

Part Number : RAE-0960THNDG
Days to Ship Quote
Standard Unit Price 9,235,847 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1948
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-2493
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    Tool hanger: TH-N
1 unit
900
600
White
770-2507
Quote
9,235,847 IDR

Part Number : RAE-0960THNW
Days to Ship Quote
Standard Unit Price 9,235,847 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1948
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    White
  • Trusco Code
    770-2507
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    Tool hanger: TH-N
1 unit
900
600
Young Green
770-2515
Quote
9,235,847 IDR

Part Number : RAE-0960THNYG
Days to Ship Quote
Standard Unit Price 9,235,847 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1948
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Young Green
  • Trusco Code
    770-2515
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    Tool hanger: TH-N
1 unit
1800
750
Dark gray
770-2655
Quote
13,062,924 IDR

Part Number : RAE-1800THNDG
Days to Ship Quote
Standard Unit Price 13,062,924 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1948
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-2655
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    Tool hanger: TH-N
1 unit
1800
750
White
770-2663
Quote
13,062,924 IDR

Part Number : RAE-1800THNW
Days to Ship Quote
Standard Unit Price 13,062,924 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1948
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    White
  • Trusco Code
    770-2663
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    Tool hanger: TH-N
1 unit
1800
750
Young Green
770-2671
Quote
13,062,924 IDR

Part Number : RAE-1800THNYG
Days to Ship Quote
Standard Unit Price 13,062,924 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1948
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Young Green
  • Trusco Code
    770-2671
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    Tool hanger: TH-N
1 unit
1800
900
Dark gray
770-2809
Quote
13,866,770 IDR

Part Number : RAE-1809THNDG
Days to Ship Quote
Standard Unit Price 13,866,770 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1948
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-2809
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    Tool hanger: TH-N
1 unit
1800
900
White
770-2817
Quote
13,866,770 IDR

Part Number : RAE-1809THNW
Days to Ship Quote
Standard Unit Price 13,866,770 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1948
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    White
  • Trusco Code
    770-2817
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    Tool hanger: TH-N
1 unit
1800
900
Young Green
770-2825
Quote
13,866,770 IDR

Part Number : RAE-1809THNYG
Days to Ship Quote
Standard Unit Price 13,866,770 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1948
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Young Green
  • Trusco Code
    770-2825
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    Tool hanger: TH-N

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)