(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Light/Medium-Duty Boltless Shelving, M2 Type, Dual Unit Type (Panel, With Sliding Door, 200 kg, Height 1,800 mm, 3 Tiers)

Light/Medium-Duty Boltless Shelving, M2 Type, Dual Unit Type (Panel, With Sliding Door, 200 kg, Height 1,800 mm, 3 Tiers)

Standard Unit Price:
47,518,000 IDR
Days to Ship :
Quote

M2 type light/medium weight boltless shelf 2-station unit type.
[Features]
·Color: Neo gray.
·Number of shelf tiers: 3 steps.
·With key, sliding door, back plate and side plate.
·Materials: Steel.
·Parts achieve high precision without twisting or sideways movement.
·The paint is a baked finish that is resistant to scratches and rust, and does not show stains.
[Applications]
·Ideal for long-term use in offices, factory warehouses, and stores.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
47,518,000 IDR

Part Number : M2-6363-2RSGK
Days to Ship Quote
Standard Unit Price 47,518,000 IDR

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1720
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Effective Frontage(mm)
    800
  • Trusco Code
    765-4499

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)