(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Detachable Tool Holder Buckle

Detachable Tool Holder Buckle

Standard Unit Price:
124,615 IDR
Days to Ship :
12 Day(s)

[Features]·A standard buckle for removable tool holders.
A standard buckle.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Details Type
    Common Buckle
  • Height(mm)
    80
  • Width(mm)
    80.3
  • JAN Code
    4989999373219
  • Trusco Code
    762-4743
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
124,615 IDR

Part Number : DTH-BKL
Days to Ship 12 Day(s)
Standard Unit Price 124,615 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Details Type
    Common Buckle
  • Height(mm)
    80
  • Width(mm)
    80.3
  • JAN Code
    4989999373219
  • Trusco Code
    762-4743

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A removable tool holder that can be used in place of a common buckle.
●A common buckle for removable tool holder.

Specification

●W x H(mm):80.3 x 80
●SPQ(piece):10

Materials

●Steel Nickel Plating
●PP

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)