(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Portable Light, LED Flashlight, Maglite XL

Portable Light, LED Flashlight, Maglite XL

Standard Unit Price:
2,337,231 IDR-
Days to Ship :
Quote

[Features]
· Adopts a quick click system, and has five mode switch functions: full power, strobe, night light, single, and SOS. (XL50 full power, energy-saving strobe lamp only)
· Intuitive operation, such as adjustment of brightness/flashing speed by motion control, is possible.
· The light can be turned on/off with the button at the back
· Five Lighting Modes: Full Power Mode, Strobe, Nightlight Mode, Single Mode, SOS
· Drop-Resistant to 1 m and Supports Domestic Water
· Tough body

Basic Specifications

  • Product Type
    LED Type
  • Type
    Pen Type
  • Special Purpose
    Other
  • Power Supply
    AAA Alkaline Battery
  • Total Length(mm)
    121.9
  • Color
    Black
  • Outer Diameter(mm)
    25.4
  • Mass(g)
    104
  • Power supply details
    AAA Batteries x 3 (Included)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Maximum Lighting Time (h)

Refine by

  • 2.5
  • 5.75
  • 209
  • 218
  • Clear
Total Flux(lm)

Refine by

  • 139
  • 172
  • Clear
Illumination Distance(m)

Refine by

  • 138/178
  • 138/213
  • Clear
Maximum Lighting Time Details(h)

Refine by

  • 2.5 (High) 218 Hours (Low)
  • 5.75 (High) 209 Hours (Low)
  • Clear
JAN Code

Refine by

  • 0038739630502
  • 0038739661759
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2.5 ~ 218
139
138/213
2.5 (High) 218 Hours (Low)
0038739630502
Quote
2,337,231 IDR

Part Number : XL50-S3017
Days to Ship Quote
Standard Unit Price 2,337,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Pen Type
  • Special Purpose
    Other
  • Maximum Lighting Time (h)
    2.5 ~ 218
  • Power Supply
    AAA Alkaline Battery
  • Total Flux(lm)
    139
  • Total Length(mm)
    121.9
  • Color
    Black
  • Illumination Distance(m)
    138/213
  • Outer Diameter(mm)
    25.4
  • Maximum Lighting Time Details(h)
    2.5 (High) 218 Hours (Low)
  • JAN Code
    0038739630502
  • Trusco Code
    490-5351
  • Mass(g)
    104
  • Power supply details
    AAA Batteries x 3 (Included)
1 pc.
5.75 ~ 209
172
138/178
5.75 (High) 209 Hours (Low)
0038739661759
Quote
3,575,539 IDR

Part Number : XL200-S3017
Days to Ship Quote
Standard Unit Price 3,575,539 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Pen Type
  • Special Purpose
    Other
  • Maximum Lighting Time (h)
    5.75 ~ 209
  • Power Supply
    AAA Alkaline Battery
  • Total Flux(lm)
    172
  • Total Length(mm)
    121.9
  • Color
    Black
  • Illumination Distance(m)
    138/178
  • Outer Diameter(mm)
    25.4
  • Maximum Lighting Time Details(h)
    5.75 (High) 209 Hours (Low)
  • JAN Code
    0038739661759
  • Trusco Code
    490-5342
  • Mass(g)
    104
  • Power supply details
    AAA Batteries x 3 (Included)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)