(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
All-Purpose Middle Roller

All-Purpose Middle Roller

Standard Unit Price:
208,923 IDR
Days to Ship :
1 Day(s)

A paint roller with excellent durability and soft nap quality.
[Features]
· The nap quality is soft and is usable in water- and oil-based solutions.
· Good control with uniform roller marks for a beautiful finish.
[Applications]
· A best-selling all-purpose type with excellent durability.

Basic Specifications

  • Specifications
    • STOCK
  • Roller Dimensions(Inch)
    7
  • Bristle Length(mm)
    13
  • Total Length(mm)
    175
  • Roller Diameter(φmm)
    6
  • JAN Code
    4905533130100
  • Trusco Code
    214-9231
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Oil-based ○, Acrylic ○, Vinyl chloride ○
  • Mass(g)
    50
  • Compatible Paint
    Multipurpose
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
208,923 IDR

Part Number : MB-7
Days to Ship 1 Day(s)
Standard Unit Price 208,923 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    7
  • Bristle Length(mm)
    13
  • Total Length(mm)
    175
  • Roller Diameter(φmm)
    6
  • JAN Code
    4905533130100
  • Trusco Code
    214-9231
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Oil-based ○, Acrylic ○, Vinyl chloride ○
  • Mass(g)
    50
  • Compatible Paint
    Multipurpose

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)