(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Roller WAKABA (All-Purpose)

Small Roller WAKABA (All-Purpose)

Standard Unit Price:
141,539 IDR-
Days to Ship :
1 Day(s) or more

An easy-to-use paint roller that generates almost no paint spatter.
[Features]
· Even with fast-drying water-based paint, it creates very few bubbles and has good paint absorbency.
· Ideal for ceiling and eave work.
· A high density fiber structure that makes it difficult for bubbles to form and it delivers a smooth finish.
· It offers excellent flexibility and paint absorbency to take on any painting job from interiors to patterned surfaces.
· Highly resistant to abrasion and tension, and delivers excellent durability not found in conventional products.
[Applications]
· Paint any finish for exteriors and interiors.

Basic Specifications

  • Specifications
    • STOCK
  • Bristle Length(mm)
    20
  • Compatible Handle
    SH-1
  • Compatible Paint
    Multipurpose
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Roller Dimensions(Inch)

Refine by

  • 4
  • 6
  • Clear
Total Length(mm)

Refine by

  • 100
  • 150
  • Clear
JAN Code

Refine by

  • 4560146172246
  • 4560146172253
  • Clear
Trusco Code

Refine by

  • 385-7514
  • 385-7476
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4
100
4560146172246
385-7476
12 Day(s)
141,539 IDR

Part Number : 4S-WAA
Days to Ship 12 Day(s)
Standard Unit Price 141,539 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Bristle Length(mm)
    20
  • Total Length(mm)
    100
  • JAN Code
    4560146172246
  • Trusco Code
    385-7476
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Strong solvent X
  • Compatible Paint
    Multipurpose
1 pc.
6
150
4560146172253
385-7514
1 Day(s)
155,538 IDR

Part Number : 6S-WAA
Days to Ship 1 Day(s)
Standard Unit Price 155,538 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Bristle Length(mm)
    20
  • Total Length(mm)
    150
  • JAN Code
    4560146172253
  • Trusco Code
    385-7514
  • Compatible Handle
    SH-1
  • Suitable Paint Material
    Aqueous ◎, Weak solvent (turpentine type various resins) ◎, Strong solvent ○
  • Compatible Paint
    Multipurpose

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)