(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
HIYOKO Brush (Diagonal Type)

HIYOKO Brush (Diagonal Type)

Standard Unit Price:
123,538 IDR-
Days to Ship :
1 Day(s)

[Features]
· Synthetic bristle paint brush with superior durability, compatible with water-based paints and weak solvents.
[Applications]
· For use with water-based paints and weak solvents.

Basic Specifications

Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Bristle Length(mm)

Refine by

  • 38
  • 41
  • Clear
Brush Width(mm)

Refine by

  • 30
  • 40
  • 50
  • Clear
Total Length(mm)

Refine by

  • 230
  • 235
  • Clear
Thickness(mm)

Refine by

  • 16
  • 17.5
  • 18
  • Clear
JAN Code

Refine by

  • 4560146169376
  • 4560146169383
  • 4560146169390
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
38
30
230
16
4560146169376
1 Day(s)
123,538 IDR

Part Number : HY-30
Days to Ship 1 Day(s)
Standard Unit Price 123,538 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Bristle Length(mm)
    38
  • Brush Width(mm)
    30
  • Total Length(mm)
    230
  • Thickness(mm)
    16
  • JAN Code
    4560146169376
  • Trusco Code
    385-7557
  • Mass(g)
    29
1 pc.
38
40
230
17.5
4560146169383
1 Day(s)
150,769 IDR

Part Number : HY-40
Days to Ship 1 Day(s)
Standard Unit Price 150,769 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Bristle Length(mm)
    38
  • Brush Width(mm)
    40
  • Total Length(mm)
    230
  • Thickness(mm)
    17.5
  • JAN Code
    4560146169383
  • Trusco Code
    385-7565
  • Mass(g)
    38
1 pc.
41
50
235
18
4560146169390
1 Day(s)
185,077 IDR

Part Number : HY-50
Days to Ship 1 Day(s)
Standard Unit Price 185,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Bristle Length(mm)
    41
  • Brush Width(mm)
    50
  • Total Length(mm)
    235
  • Thickness(mm)
    18
  • JAN Code
    4560146169390
  • Trusco Code
    385-7573
  • Mass(g)
    45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)