(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Scotch Heat Resistant / Cold Resistant / Flame Resistant Vinyl Tape Super33+

Scotch Heat Resistant / Cold Resistant / Flame Resistant Vinyl Tape Super33+

Standard Unit Price:
371,077 IDR
Days to Ship :
1 Day(s)

Vinyl tape that is excellent for work in low temperatures.
[Features]
· Wide temperature index range of -18°C to 105°C and excellent workability under low temperatures.
· Flexible and fits extremely well with uneven surfaces, for a beautiful finish.
· RoHS directive compliant product.
[Applications]
· For construction in cold regions.
· For protection and binding of wire harnesses.
· For electrical insulation of locations where heat is confined, and protection.
· Compatible with devices requiring UL certification.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.18
  • Color Details
    Black
  • Adhesiveness
    3.1N/10mm
  • Tensile Strength
    26N/10mm
  • JAN Code
    0054007061328
  • Trusco Code
    370-0381
  • Expansion
    2.5
  • Specifications
    UL/CSA standard compliant
  • Operating Temperature Range(°C)
    -18~105
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
371,077 IDR

Part Number : 33-19X20
Days to Ship 1 Day(s)
Standard Unit Price 371,077 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.18
  • Color Details
    Black
  • Adhesiveness
    3.1N/10mm
  • Tensile Strength
    26N/10mm
  • JAN Code
    0054007061328
  • Trusco Code
    370-0381
  • Expansion
    2.5
  • Specifications
    UL/CSA standard compliant
  • Operating Temperature Range(°C)
    -18~105
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)