(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Scotch® Hand-Tearable Tape

Scotch® Hand-Tearable Tape

Standard Unit Price:
68,000 IDR
Days to Ship :
1 Day(s)

[Features]
· Easy to use, with no scissors or cutter required.
· A transparent tape that won't cover any design on the surface.
· Cuts straight for a cleaner finish.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Length(m)
    35
  • Thickness(mm)
    0.065
  • Color Details
    Clear
  • Adhesiveness
    5.5N/10mm
  • Tensile Strength
    29N/10mm
  • JAN Code
    4548623928395
  • Trusco Code
    452-2591
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
68,000 IDR

Part Number : 3842N
Days to Ship 1 Day(s)
Standard Unit Price 68,000 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Length(m)
    35
  • Thickness(mm)
    0.065
  • Color Details
    Clear
  • Adhesiveness
    5.5N/10mm
  • Tensile Strength
    29N/10mm
  • JAN Code
    4548623928395
  • Trusco Code
    452-2591
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)