(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Elevator Type FF Mirror for Box

Elevator Type FF Mirror for Box

Standard Unit Price:
3,303,231 IDR
Days to Ship :
12 Day(s)

[Features]
· It is for the entrance/exit pole or the front pole and can be used for measures in multiple levels with 1 mirror.
· It eliminates collision to a door when rushing into an elevator and safe and efficient operation is possible. It can provide high quality service.

Basic Specifications

  • Mirror Material
    Special Plastic
  • Application
    Indoor Only
  • Height(mm)
    205
  • Features
    The product facilitates safe and efficient operations of doors without any door impact during a rush. It can provide a high quality service. You can take many precautions by installing 1 sheet.
  • Specifications
    Tape Sealing type
  • Application
    For safety measures or prevention such as preventing accidentally getting pinched.
Part Number
Width(mm)

Refine by

  • 75
  • 85
  • Clear
Trusco Code

Refine by

  • 481-0627
  • 481-0619
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
75
481-0619
12 Day(s)
3,303,231 IDR

Part Number : F8BN
Days to Ship 12 Day(s)
Standard Unit Price 3,303,231 IDR

Specificationtitle

  • Mirror Material
    Special Plastic
  • Application
    Indoor Only
  • Width(mm)
    75
  • Height(mm)
    205
  • Trusco Code
    481-0619
  • Features
    The product facilitates safe and efficient operations of doors without any door impact during a rush. It can provide a high quality service. You can take many precautions by installing 1 sheet.
  • Specifications
    Tape Sealing type
  • Application
    For safety measures or prevention such as preventing accidentally getting pinched.
85
481-0627
12 Day(s)
3,303,231 IDR

Part Number : F9BN
Days to Ship 12 Day(s)
Standard Unit Price 3,303,231 IDR

Specificationtitle

  • Mirror Material
    Special Plastic
  • Application
    Indoor Only
  • Width(mm)
    85
  • Height(mm)
    205
  • Trusco Code
    481-0627
  • Features
    The product facilitates safe and efficient operations of doors without any door impact during a rush. It can provide a high quality service. You can take many precautions by installing 1 sheet.
  • Specifications
    Tape Sealing type
  • Application
    For safety measures or prevention such as preventing accidentally getting pinched.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)