(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Color Nylon Glove PU Palm Coat

Color Nylon Glove PU Palm Coat

Standard Unit Price:
77,385 IDR
Days to Ship :
1 Day(s) or more

[Features]
· The palm of the hand is coated with a polyurethane resin with excellent non-slip effects.
· The product features superior breathability, making it comfortable and preventing humidity.
· Economical because it is strong and washable and it can be used repeatedly.
[Applications]
· For assembly work.
· Inspection.
· Food processing.
· Experimentation and research.
· Gardening.

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    For work
  • Gauge
    13
  • Color
    Black
  • Thickness(mm)
    1.0
  • Glove part
    Nylon
  • Slip prevention part
    Polyurethane (PUR)
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Overall Length(cm)

Refine by

  • 22
  • 23
  • Clear
Palm perimeter(cm)

Refine by

  • 17
  • 18
  • Clear
Middle finger length(cm)

Refine by

  • 7.5
  • 8
  • Clear
JAN Code

Refine by

  • 4989999395365
  • 4989999395372
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
23
18
8
4989999395372
Quote
77,385 IDR

Part Number : TGL-3535-BK-L
Days to Ship Quote
Standard Unit Price 77,385 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    For work
  • Gauge
    13
  • Size
    L
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    8
  • Color
    Black
  • Thickness(mm)
    1.0
  • JAN Code
    4989999395372
  • Trusco Code
    770-0741
  • Mass(g)
    24
  • Glove part
    Nylon
  • Slip prevention part
    Polyurethane (PUR)
1 Pair
M
22
17
7.5
4989999395365
1 Day(s)
77,385 IDR

Part Number : TGL-3535-BK-M
Days to Ship 1 Day(s)
Standard Unit Price 77,385 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    For work
  • Gauge
    13
  • Size
    M
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    17
  • Middle finger length(cm)
    7.5
  • Color
    Black
  • Thickness(mm)
    1.0
  • JAN Code
    4989999395365
  • Trusco Code
    770-0750
  • Mass(g)
    23
  • Glove part
    Nylon
  • Slip prevention part
    Polyurethane (PUR)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)