(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Resin Dolly, Fixed Handle Type

Click this image to zoom it.

Move the mouse over the image to zoom

Small Resin Dolly, Fixed Handle Type

Standard Unit Price:
2,164,022 IDR
Days to Ship :
13 Day(s) or more

[Features]
· Lightweight, convenient plastic dolly cart
· Fixed-handle type for greater strength.
· Casters are carbon-free gray rubber that leaves no black rubber marks on the floor.
· Safe, reliable and high-quality all-Japanese product.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    Handle Locking Type
  • Length(mm)
    730
  • Width(mm)
    455
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    865
  • Mass(g)
    8000
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
13 Day(s) or more
2,164,022 IDR

Part Number : NP-102
Days to Ship 13 Day(s) or more
Standard Unit Price 2,164,022 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    Handle Locking Type
  • Length(mm)
    730
  • Width(mm)
    455
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    865
  • Mass(g)
    8000