(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Japanese Split Leather Gloves, Knit Back

Click this image to zoom it.

Move the mouse over the image to zoom

Japanese Split Leather Gloves, Knit Back

Standard Unit Price:
105,282 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Made using Japanese split leather that has a higher-grade softness even among split leathers.
 Provides excellent workability.
[Applications]
· For civil engineering and construction work, welding, steel rebar/frames and electrical engineering

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • LL
  • Clear
JAN Code

Refine by

  • 4932635249607
  • 4932635249614
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
LL
4932635249607
8 Day(s) or more
105,282 IDR

Minimum order quantity is 10.

Part Number : TH-407-LL
Days to Ship 8 Day(s) or more
Standard Unit Price 105,282 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Unlined
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    LL
  • Color
    White
  • JAN Code
    4932635249607
1 Pair
M
4932635249614
8 Day(s) or more
105,282 IDR

Minimum order quantity is 10.

Part Number : TH-407-M
Days to Ship 8 Day(s) or more
Standard Unit Price 105,282 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Unlined
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    M
  • Color
    White
  • JAN Code
    4932635249614

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)