(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Common Hole Pass (Part Numbers)

Common Hole Pass

An essential item for work sites. Convenient for transferring internal diameter dimensions.
[Features]
· Smooth opening/closing. Dimensions can be accurately transferred on the scale.
[Applications]
· Transfer of Dimensions of Grooves and Inner Diameter

PDF

Part Number

Configured Part Number is shown.

IC-150

 
Part Number
IC-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

247,846 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Single Product/Set Classification Single Item Material (Main Body) Cold-rolled Steel
Total Length(mm) 150 Plate Thickness(mm) 1.6 Mass(g) 50
Use Transfer of Dimensions of Grooves or Inner Diameter Features Smooth opening/closing. Dimensions can be accurately transferred on the scale.

Please check the type/dimensions/specifications of the part IC-150 in the Common Hole Pass series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)