(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Steel Dolly with Foot Brake

Click this image to zoom it.

Move the mouse over the image to zoom

Small Steel Dolly with Foot Brake

Standard Unit Price:
2,466,667 IDR
Days to Ship :
10 Day(s) or more

[Features]
· Made from robust steel.
· Folding handle type for convenient storage.
· Foot brake is useful for using the cart on downhill roads and slopes.
· Foot brake is operated by stepping for both engaging and disengaging the brake, preventing damage to shoes.
· When the rubber is worn and the brake performance deteriorates, the brake position can be adjusted.
· Rubber bumper all around the rim absorbs any impacts.
· Handle has caps at the base to prevent fingers from being trapped.
· Casters are non-marking gray rubber that leaves no black rubber marks on the floor.
· Safe, reliable and high-quality all-Japanese product.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Dual Handle Attachment Type
  • Length(mm)
    775
  • Width(mm)
    480
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    855
  • JAN Code
    4546678002046
  • Mass(g)
    13000
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
10 Day(s) or more
2,466,667 IDR

Part Number : NHT-106
Days to Ship 10 Day(s) or more
Standard Unit Price 2,466,667 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Dual Handle Attachment Type
  • Length(mm)
    775
  • Width(mm)
    480
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    855
  • JAN Code
    4546678002046
  • Mass(g)
    13000