(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hand Squeegee 7150

Click this image to zoom it.

Move the mouse over the image to zoom

Hand Squeegee 7150

Standard Unit Price:
2,215,385 IDR
Days to Ship :
12 Day(s) or more

For flat floors. This squeegee is produced via a single mold process for enhanced sanitation. Can be joined with any handle manufactured by Vikan. (Handle sold separately)

Basic Specifications

  • Width(mm)
    500
  • Length(mm)
    39
  • Heat Resistant Temperature(°C)
    121
  • Features
    Since it is integrated, the squeegee has a high level of sanitation. It can be jointed with all Vikan handles. (Handle is sold separately.)
  • Application
    For flat floor.
  • Mass(g)
    300
  • Caution
    Warping may occur at high temperatures, so do not use near an open flame. Observe the heat-resistant temperature.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Green
  • Red
  • White
  • Yellow
  • Clear
Trusco Code

Refine by

  • 497-0560
  • 497-0551
  • 497-0543
  • 497-0535
  • 497-0527
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
497-0527
12 Day(s)
2,215,385 IDR

Part Number : 71502
Days to Ship 12 Day(s)
Standard Unit Price 2,215,385 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    500
  • Length(mm)
    39
  • Color
    Green
  • Heat Resistant Temperature(°C)
    121
  • Features
    Since it is integrated, the squeegee has a high level of sanitation. It can be jointed with all Vikan handles. (Handle is sold separately.)
  • Application
    For flat floor.
  • Mass(g)
    300
  • Trusco Code
    497-0527
  • Caution
    Warping may occur at high temperatures, so do not use near an open flame. Observe the heat-resistant temperature.
1 pc.
Blue
497-0535
12 Day(s)
2,215,385 IDR

Part Number : 71503
Days to Ship 12 Day(s)
Standard Unit Price 2,215,385 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    500
  • Length(mm)
    39
  • Color
    Blue
  • Heat Resistant Temperature(°C)
    121
  • Features
    Since it is integrated, the squeegee has a high level of sanitation. It can be jointed with all Vikan handles. (Handle is sold separately.)
  • Application
    For flat floor.
  • Mass(g)
    300
  • Trusco Code
    497-0535
  • Caution
    Warping may occur at high temperatures, so do not use near an open flame. Observe the heat-resistant temperature.
1 pc.
Red
497-0543
12 Day(s)
2,215,385 IDR

Part Number : 71504
Days to Ship 12 Day(s)
Standard Unit Price 2,215,385 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    500
  • Length(mm)
    39
  • Color
    Red
  • Heat Resistant Temperature(°C)
    121
  • Features
    Since it is integrated, the squeegee has a high level of sanitation. It can be jointed with all Vikan handles. (Handle is sold separately.)
  • Application
    For flat floor.
  • Mass(g)
    300
  • Trusco Code
    497-0543
  • Caution
    Warping may occur at high temperatures, so do not use near an open flame. Observe the heat-resistant temperature.
1 pc.
White
497-0551
Quote
2,215,385 IDR

Part Number : 71505
Days to Ship Quote
Standard Unit Price 2,215,385 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    500
  • Length(mm)
    39
  • Color
    White
  • Heat Resistant Temperature(°C)
    121
  • Features
    Since it is integrated, the squeegee has a high level of sanitation. It can be jointed with all Vikan handles. (Handle is sold separately.)
  • Application
    For flat floor.
  • Mass(g)
    300
  • Trusco Code
    497-0551
  • Caution
    Warping may occur at high temperatures, so do not use near an open flame. Observe the heat-resistant temperature.
1 pc.
Yellow
497-0560
12 Day(s)
2,215,385 IDR

Part Number : 71506
Days to Ship 12 Day(s)
Standard Unit Price 2,215,385 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    500
  • Length(mm)
    39
  • Color
    Yellow
  • Heat Resistant Temperature(°C)
    121
  • Features
    Since it is integrated, the squeegee has a high level of sanitation. It can be jointed with all Vikan handles. (Handle is sold separately.)
  • Application
    For flat floor.
  • Mass(g)
    300
  • Trusco Code
    497-0560
  • Caution
    Warping may occur at high temperatures, so do not use near an open flame. Observe the heat-resistant temperature.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a squeegee type that is highly sanitary because it is made of one piece.
●It can be connected with all the handles of the Vikan company.(handles are sold separately)

Specification

●W x L(mm):500 x 39
●SPQ(piece):15
●Heat Resistant Temperature: 121°C

Materials

●Body part: Polypropylene(PP)
●Rubber Part: Special Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)