(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
6-Wheel Cart

Click this image to zoom it.

Move the mouse over the image to zoom

6-Wheel Cart

Standard Unit Price:
1,958,943 IDR-
Days to Ship :
11 Day(s) or more

[Features]
· A very tough coating consisting of a cation electrodeposition coating and powder coating.
· Products can be displayed while still inside cart. (SH-29CR/SH-29SL)
· Safe, reliable and high-quality all-Japanese product. (SH-29CR/SH-29SL)

Basic Specifications

Part Number
Capacity

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Uniform Load(kg)

Refine by

  • 100
  • 500
  • Clear
Main body: option

Refine by

  • Main Body
  • Option
  • Clear
Details Type

Refine by

  • Dedicated Midway Shelf
  • Stacking type
  • Clear
Height(mm)

Refine by

  • 62
  • Clear
Length(mm)

Refine by

  • 1207
  • 1277
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
1 unit
500
Main Body
Stacking type
-
1277
11 Day(s) or more
5,412,162 IDR

Part Number : SH-29CR
Days to Ship 11 Day(s) or more
Standard Unit Price 5,412,162 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Hand cart for stores
  • Uniform Load(kg)
    500
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    Stacking type
  • Height(mm)
    -
  • Length(mm)
    1277
  • Width(mm)
    445
  • Caster Diameter(mm)
    4 Swivel Wheels: 100, 2 Fixed Wheels: 130
  • Handle Height(mm)
    1500
  • Mass(g)
    28000
  • Features
    A convenient 6-wheel cart. Can be turned and moved in narrow places. The allowable load is 500 kg. The steel frame is removable, so it can be used with only one sleeve. Up to five optional intermediate shelves can be installed.
1 pc.
100
Option
Dedicated Midway Shelf
62
1207
11 Day(s) or more
1,958,943 IDR

Part Number : SH-29CR-SHELF
Days to Ship 11 Day(s) or more
Standard Unit Price 1,958,943 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand cart for stores
  • Uniform Load(kg)
    100
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Details Type
    Dedicated Midway Shelf
  • Height(mm)
    62
  • Length(mm)
    1207
  • Width(mm)
    352
  • Caster Diameter(mm)
    -
  • Handle Height(mm)
    -
  • Mass(g)
    5000
  • Features
    A dedicated middle shelf can be mounted on the 6-wheel cart, and up to 100 kg can be loaded on each shelf. A total of up to 5 shelves can be installed on the cart rack.