(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Static Electricity Diffusion Gloves (Anti-static Vinilove®)

Static Electricity Diffusion Gloves (Anti-static Vinilove®)

Standard Unit Price:
92,047 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Copper sulfide fibers are used for the fabric backing, enabling static electricity at the resin part to be easily released.
· Can be used for work handling flammable liquids and chemicals that are sensitive to static electricity.

Basic Specifications

  • Product Type
    Other
  • Application
    Static electricity prevention
  • Size
    L
  • Overall Length(mm)
    250
  • Specification details
    Antibacterial and Odor-resistant Processing
  • Material
    Resin portion / PVC (Polyvinyl Chloride Resin), Textile portion / Cotton, Polyester, and others
  • Manufacturer Product Name
    Static Electricity Diffusing Gloves No.510-L
  • Manufacturer Model Number
    No.510-L
  • Surface resistance value(Ω)
    10^7~10^8
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s) or more
92,047 IDR

Part Number : 2-9733-01
Days to Ship 8 Day(s) or more
Standard Unit Price 92,047 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Application
    Static electricity prevention
  • Size
    L
  • Overall Length(mm)
    250
  • Specification details
    Antibacterial and Odor-resistant Processing
  • Material
    Resin portion / PVC (Polyvinyl Chloride Resin), Textile portion / Cotton, Polyester, and others
  • Manufacturer Product Name
    Static Electricity Diffusing Gloves No.510-L
  • Manufacturer Model Number
    No.510-L
  • Surface resistance value(Ω)
    10^7~10^8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)