(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bevel Disc Felt (Direct Screw-in Type)【5 Pieces Per Package】 (Part Numbers)

Bevel Disc Felt (Direct Screw-in Type)

[Features]
· Thanks to its umbrella-like shape, the tip of the disc remains in constant contact with the workpiece, making a beautiful finish possible.
· Has high flexibility and adapts well to workpieces.
· It can be attached/detached to the grinder in a single touch using a M10 screw.
[Applications]
· Grease abrasive (blue bar etc.) is applied to iron and stainless steel for polishing and mirror finish.
· Tool used: disc grinder.

PDF

Part Number

Configured Part Number is shown.

TBD-100F

 
Part Number
TBD-100F
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,182,924 IDR

5 Pieces Per Package

1 Pack(s) Quote

Loading...

  1. 1

Basic Information

Type Felt Disc work material general steel / Stainless Steel / Alloy Steel / Cast Iron Outer diameter Dimensions(mm) 95
Thickness(mm) 10 Thread Diameter(mm) M10(P1.5) Max. Rotational Speed(rpm) 12000
Pcs./Box. 5 pcs. JAN code 4989999291193 Trusco Code 470-2654
Mass 290 g/box Material Domestic Sheep Wool Felt Maximum operating rotation speed 59.7m/s(3580m/min)

Please check the type/dimensions/specifications of the part TBD-100F in the Bevel Disc Felt (Direct Screw-in Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)