(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Multi-Purpose Roller (Microfiber) Spare

Click this image to zoom it.

Move the mouse over the image to zoom

Super Multi-Purpose Roller (Microfiber) Spare

Standard Unit Price:
58,000 IDR-
Days to Ship :
18 Day(s) or more

[Features]
· A roller able to deliver a smooth finish that defies the general belief about all-purpose type rollers (medium nap).
· An ideal roller for painting either indoors or outdoors that can be used with both oil-based and water-based paints.
· A high-performance roller that generates almost no spatter. It is recommended for painting eaves, the underside of overhangs and ceilings
· The super fine microfiber nap has excellent compatibility with many water-based and solvent-based paints. It delivers superior workability and excellent finishes.
· To use the roller, mount it on the medium or small roller handles (sold separately), and then use it

Basic Specifications

  • Material
    Polyester
  • Product Package Size / Width(mm)
    66
  • Product Package Size / Depth(mm)
    34
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Roller Size(Inch)

Refine by

  • 4
  • 6
  • Clear
Size

Refine by

  • 100mm
  • 150mm
  • Clear
Product Package Size / Height(mm)

Refine by

  • 150
  • 190
  • Clear
JAN Code

Refine by

  • 4905533134702
  • 4905533134719
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
1 pc.
4
100mm
150
4905533134702
18 Day(s) or more
58,000 IDR

Part Number : 1583070100
Days to Ship 18 Day(s) or more
Standard Unit Price 58,000 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    4
  • Material
    Polyester
  • Size
    100mm
  • Product Package Size / Width(mm)
    66
  • Product Package Size / Depth(mm)
    34
  • Product Package Size / Height(mm)
    150
  • JAN Code
    4905533134702
  • Weight(g)
    20
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
1 pc.
6
150mm
190
4905533134719
18 Day(s) or more
66,333 IDR

Part Number : 1583070150
Days to Ship 18 Day(s) or more
Standard Unit Price 66,333 IDR
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    6
  • Material
    Polyester
  • Size
    150mm
  • Product Package Size / Width(mm)
    66
  • Product Package Size / Depth(mm)
    34
  • Product Package Size / Height(mm)
    190
  • JAN Code
    4905533134719
  • Weight(g)
    28
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.