(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
AJ Skater (Transfer System for Truck Decks)

AJ Skater (Transfer System for Truck Decks)

Standard Unit Price:
68,452,308 IDR
Days to Ship :
35 Day(s) or more

[Features]
· Built-in side roller prevents scratching of the frame with left and right inclination, achieving comfortable operability.
· Uses freeze-resistant bearing made in Germany with ability to withstand temperature down to -30°. Prevents roller damage and operational failure caused by freezing.
· Uses single piece frame and rounded corners of main unit to allow for upside down installation inside rail for greater workability.
[Applications]
· For conveyance using pallets inside trucks.

Basic Specifications

  • Maximum Working Load(t)
    1.5
  • Product Type
    Truck Rails
  • Compatible Belt Width
    Option
  • Width(mm)
    63
  • Height(mm)
    91(46.5)
  • Material
    Main Body: Steel, T Shaped Lever: Steel
  • Specifications
    AJ Skater Set (Body + with T-Shaped Lever), Size 1000, Lift-up Height 15.5 mm
  • Accessory
    T-Shaped Lever (2 Pieces)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Length(mm)

Refine by

  • 1143
  • 1243
  • 1343
  • Clear
Trusco Code

Refine by

  • 485-3296
  • 485-3288
  • 485-3270
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
1 unit
1143
485-3270
Quote
68,452,308 IDR

Part Number : AA-1936-10
Days to Ship Quote
Standard Unit Price 68,452,308 IDR
Quantity 1 unit

Specificationtitle

  • Maximum Working Load(t)
    1.5
  • Product Type
    Truck Rails
  • Compatible Belt Width
    Option
  • Width(mm)
    63
  • Height(mm)
    91(46.5)
  • Length(mm)
    1143
  • Trusco Code
    485-3270
  • Mass(kg)
    20
  • Material
    Main Body: Steel, T Shaped Lever: Steel
  • Specifications
    AJ Skater Set (Body + with T-Shaped Lever), Size 1000, Lift-up Height 15.5 mm
  • Accessory
    T-Shaped Lever (2 Pieces)
1 unit
1243
485-3288
35 Day(s)
68,452,308 IDR

Part Number : AA-1936-11
Days to Ship 35 Day(s)
Standard Unit Price 68,452,308 IDR
Quantity 1 unit

Specificationtitle

  • Maximum Working Load(t)
    1.5
  • Product Type
    Truck Rails
  • Compatible Belt Width
    Option
  • Width(mm)
    63
  • Height(mm)
    91(46.5)
  • Length(mm)
    1243
  • Trusco Code
    485-3288
  • Mass(kg)
    21
  • Material
    Main Body: Steel, T Shaped Lever: Steel
  • Specifications
    AJ Skater Set (Body + with T-Shaped Lever), Size 1000, Lift-up Height 15.5 mm
  • Accessory
    T-Shaped Lever (2 Pieces)
1 unit
1343
485-3296
Quote
68,452,308 IDR

Part Number : AA-1936-12
Days to Ship Quote
Standard Unit Price 68,452,308 IDR
Quantity 1 unit

Specificationtitle

  • Maximum Working Load(t)
    1.5
  • Product Type
    Truck Rails
  • Compatible Belt Width
    Option
  • Width(mm)
    63
  • Height(mm)
    91(46.5)
  • Length(mm)
    1343
  • Trusco Code
    485-3296
  • Mass(kg)
    22
  • Material
    Main Body: Steel, T Shaped Lever: Steel
  • Specifications
    AJ Skater Set (Body + with T-Shaped Lever), Size 1000, Lift-up Height 15.5 mm
  • Accessory
    T-Shaped Lever (2 Pieces)