(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SCLC Type Diamond-Shaped 80° Insert-Compatible J-C-SCLCR/L (Part Numbers)

An insert that realizes high productivity, high efficiency, and high quality machining solutions

Part Number

Configured Part Number is shown.

J-C08K-SCLCR-06

Part Number
J-C08K-SCLCR-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

10,472,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Minimum Machining Diameter 10 Application Internal Diameter / Pull
Selfishly Right-hand Clamp Shape Screw Clamp Overall Length 125
Shank diameter 08 Protrusion length (L/D) 48 Lubrication Hole Y/N NA
Specifications Carbide Bit, with Flat Face Torque(Nm) 0.9 (7IP) Cutting Angle(°) 95
Dimensions f1(mm) 5 Dimension H(mm) 7.4 Dimension l3(mm) 7.5
Rake angle γ(°) 0 Blade Inclination Angle λs(°) -7 Gauge Chip CC□□06 02
rε(mm) 0.2

Please check the type/dimensions/specifications of the part J-C08K-SCLCR-06 in the SCLC Type Diamond-Shaped 80° Insert-Compatible J-C-SCLCR/L series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)