(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer-Diameter Turning - Tool Bit For Negative Inserts, CoroTurn HP Shank Tool Bit, PTGNR/L..HP (Part Numbers)

Part Number

Configured Part Number is shown.

PTGNR2020K16HP

Part Number
PTGNR2020K16HP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,950,769 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter / End Face / Profiling Clamp Shape Lever lock
Selfishly Right-hand Applicable Tip Clearance Angle Type Negative Shank height(mm) 20
Shank width(mm) 20 Lead Angle(°) -1 Cutting Angle(°) 91
Clearance angle(°) 0 Function Width(mm) 25 Function Height(mm) 20
Function Length(mm) 125 Tip Size 16 Connection Size(mm) 20 x 20
Gauge Chip TNMG 16 04 08 Torque(Nm) 2.0 Maximum Protrusion Quantity(mm) 23

Please check the type/dimensions/specifications of the part PTGNR2020K16HP in the Outer-Diameter Turning - Tool Bit For Negative Inserts, CoroTurn HP Shank Tool Bit, PTGNR/L..HP series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)