(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Arm Joint Type LC Holder (Part Numbers)

Arm Joint Type LC Holder

[Features]
· By tightening the knob in the center part, 3 joints are toughly locked.
· A mill holder equipped with a round and powerful (15kgf) compact magnet.

PDF

Part Number

Configured Part Number is shown.

LC6200

 
Part Number
LC6200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,070,833 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Magnet Stand (Arm Type) Mounting of measuring device 8mm hole with dovetail groove Dovetail Groove Y/N Included
Main pillar(mm) 38 Post(mm) 38 Adsorption Power(N) 150
Mounting Screw M5 x 0.8 Magnet width(mm) 30 Magnet Depth(mm) 30
Magnet Height(mm) 25 Trusco Code 484-1255 Weight(g) 250

Please check the type/dimensions/specifications of the part LC6200 in the Arm Joint Type LC Holder series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)