(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroTurn SL 570 Type Cutting Head, CoroTurn TR Screw Clamp, TR-SLV13LBR/L (Part Numbers)

Part Number

Configured Part Number is shown.

TRSLV13LBR40

Part Number
TRSLV13LBR40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

10,504,615 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Minimum Machining Diameter 50 Application Inner diameter profiling
Selfishly Right-hand Clamp Shape Screw Clamp Clearance angle
Shank diameter 40 Protrusion length (L/D) 32 Lubrication Hole Y/N Available
Specifications CoroTurn TR Screw Clamp Torque(Nm) 2 Cutting Angle(°) 95
Tool Lead Angle(°) -5 Dimensions f1(mm) 27 Dimension L1(mm) 32
Tip Size(mm) 13 Tip Size iC 13 Rake angle γ(°) 0
Blade Inclination Angle λs(°) -4 Gauge Chip TR-VB1308

Please check the type/dimensions/specifications of the part TRSLV13LBR40 in the CoroTurn SL 570 Type Cutting Head, CoroTurn TR Screw Clamp, TR-SLV13LBR/L series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)