(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Max® P Boring Bar for Turning A-DTFNR/L (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
A25TDTFNL16
A25TDTFNR16
A32TDTFNL16
A32TDTFNR16
A40TDTFNL16
A40TDTFNL22
A40TDTFNR22
A50UDTFNL22
A50UDTFNR22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Dimension l3
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

9,986,154 IDR

1 Piece(s) Quote 32Left-hand3002537.5 ~ 1001.717231632-12TNMG 16 04 08

9,986,154 IDR

1 Piece(s) 12 Day(s) 32Right-hand3002537.5 ~ 1001.717231632-12TNMG 16 04 08

10,440,000 IDR

1 Piece(s) Quote 40Left-hand3003248 ~ 1281.722301633-10TNMG 16 04 08

10,440,000 IDR

1 Piece(s) Quote 40Right-hand3003248 ~ 1281.722301633-10TNMG 16 04 08

11,635,385 IDR

1 Piece(s) Quote 50Left-hand3004060 ~ 1601.727371636-8TNMG 16 04 08

11,635,385 IDR

1 Piece(s) Quote 50Left-hand3004060 ~ 1603.927372236-13TNMG 22 04 08

11,635,385 IDR

1 Piece(s) Quote 50Right-hand3004060 ~ 1603.927372236-13TNMG 22 04 08

14,155,385 IDR

1 Piece(s) Quote 63Left-hand3505075 ~ 2003.935472239-10TNMG 22 04 08

14,155,385 IDR

1 Piece(s) Quote 63Right-hand3505075 ~ 2003.935472239-10TNMG 22 04 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter / Inner diameter profiling Clamp Shape Cable clamp
Clearance angle Lubrication Hole Y/N Available Specifications CoroTurn RC Double Clamp with Cylindrical Flat Face
Cutting Angle(°) 91 Tool Lead Angle(°) -1 Rake angle γ(°) -6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)