(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fine Digital Multiple Stirrer With Display F-604ND

Fine Digital Multiple Stirrer With Display F-604ND

Standard Unit Price:
15,048,982 IDR
Days to Ship :
10 Day(s) or more

[Features]
· A super long-life AC motor type with excellent durability, suitable for applications that emphasize strong stirring.
· Just the no. 1 rotation is digitally displayed.
· Uses a powerful ferrite magnet.
· Stable low speeds with an electromagnetic brake.
· Optimal stirring is achieved with the included stirrer.

Basic Specifications

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    200~2000
  • Power(V)
    100
  • Stirring Capacity
    50 mL to 2 L (for One Location)
  • Type
    4 Outlets
  • External Dimensions(mm)
    306X335X90H
  • Motor / Control
    Shaded Type and Phase Control
  • Power Details
    AC100V 50/60Hz 2A
  • Maker Part Number
    F-604ND
  • TGK Code
    0692630813
  • Weight(g)
    5000
  • Feature 1
    Optimal for strong stirring due to its highly durable and long lasting AC motor.
  • Feature 2
    Only the rotations for No. 1 are displayed digitally. Strong ferrite magnets are used.
  • Feature 3
    Low-speed is stable thanks to the electromagnetic brake. The included stirrer provides optimum stirring.
  • Included Stirrer
    30 mm X 4 pieces
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
10 Day(s) or more
15,048,982 IDR

Part Number : 0692-63-08-13
Days to Ship 10 Day(s) or more
Standard Unit Price 15,048,982 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    200~2000
  • Power(V)
    100
  • Stirring Capacity
    50 mL to 2 L (for One Location)
  • Type
    4 Outlets
  • External Dimensions(mm)
    306X335X90H
  • Motor / Control
    Shaded Type and Phase Control
  • Power Details
    AC100V 50/60Hz 2A
  • Maker Part Number
    F-604ND
  • TGK Code
    0692630813
  • Weight(g)
    5000
  • Feature 1
    Optimal for strong stirring due to its highly durable and long lasting AC motor.
  • Feature 2
    Only the rotations for No. 1 are displayed digitally. Strong ferrite magnets are used.
  • Feature 3
    Low-speed is stable thanks to the electromagnetic brake. The included stirrer provides optimum stirring.
  • Included Stirrer
    30 mm X 4 pieces