(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fine Multiple Stirrer F-606N

Fine Multiple Stirrer F-606N

Standard Unit Price:
16,777,158 IDR
Days to Ship :
10 Day(s) or more

Uses a powerful ferrite magnet. Stable low speeds with an electromagnetic brake. A super long life AC motor type having excellent durability, suitable for applications where strong stirring is important. Optimal stirring is achieved with the included stirrer.

Basic Specifications

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    200~2000
  • Power(V)
    100
  • Stirring Capacity
    50 mL to 2 L (for One Location)
  • Type
    6 Outlets
  • External Dimensions(mm)
    455X335X90H
  • Motor / Control
    Shaded Type and Phase Control
  • Power Details
    AC100V 50/60Hz 2A
  • Maker Part Number
    F-606N
  • TGK Code
    0692630802
  • Weight(g)
    7500
  • Feature 1
    Uses a powerful ferrite magnet. Electromagnetic brake provides smooth deceleration. Suitable for high power mixers with long-life superior durability AC motors. Optimal stirring is provided with the stirrer included.
  • Details
    Motor and Magnet Used: 100 VAC, Shaded Motor, Ferrite Magnet (2200G)
  • Included Stirrer
    30 mm X 6 pieces
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
10 Day(s) or more
16,777,158 IDR

Part Number : 0692-63-08-02
Days to Ship 10 Day(s) or more
Standard Unit Price 16,777,158 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    200~2000
  • Power(V)
    100
  • Stirring Capacity
    50 mL to 2 L (for One Location)
  • Type
    6 Outlets
  • External Dimensions(mm)
    455X335X90H
  • Motor / Control
    Shaded Type and Phase Control
  • Power Details
    AC100V 50/60Hz 2A
  • Maker Part Number
    F-606N
  • TGK Code
    0692630802
  • Weight(g)
    7500
  • Feature 1
    Uses a powerful ferrite magnet. Electromagnetic brake provides smooth deceleration. Suitable for high power mixers with long-life superior durability AC motors. Optimal stirring is provided with the stirrer included.
  • Details
    Motor and Magnet Used: 100 VAC, Shaded Motor, Ferrite Magnet (2200G)
  • Included Stirrer
    30 mm X 6 pieces