(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gas Replacement Desiccator BG

Gas Replacement Desiccator BG

Standard Unit Price:
28,902,154 IDR-
Days to Ship :
Quote

A BG gas exchange desiccator that can be used while stacked.
[Features]
· Gas displacement compatible large desiccator that also allows stacked use.
· A snap lock is used on the door for excellent airtightness.
· Equipped as standard with 4 valve mounting screws (gas replacement holes) to enable mounting of various accessories (sold separately).

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • Material
    PMMA (Acrylic) / Aluminum
  • Shelf Board Size(mm)
    490X460
  • Valve Mounting screws
    Rc1/4 x 4 Pieces
  • Shelf Board Mounting Pitch(mm)
    50
  • Features
    It is a large desiccator supporting gas replacement. Desiccators can be stacked and used. The door uses a draw latch and is excellent in airtightness. Valve mounting screws (gas replacement holes) are provided as standard in 4 places for mounting various accessories (sold separately) such as flowmeters and valves.
  • Footnotes
    Please refer to P.636 of the 2013 Comprehensive Research Catalog for details on the types of accessories.
  • Internal Capacity
    1 unit

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
External Dimensions(mm)

Refine by

  • 574×517×765
  • 574×517×1020
  • 574×517×1085
  • Clear
Internal dimensions(mm)

Refine by

  • 560X483X731
  • 560X483X986
  • Clear
Caster

Refine by

  • Available
  • NA
  • Clear
Specifications

Refine by

  • Reinforced Plastic Shelf with Casters
  • Reinforced Plastic Shelf with Rubber Feet
  • Stainless steel shelf, with casters
  • Stainless steel shelf, with rubber legs
  • Clear
Caster Details

Refine by

  • ø65 mm Nylon Type
  • None (Rubber Feet)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
574×517×1020
560X483X986
NA
Reinforced Plastic Shelf with Rubber Feet
None (Rubber Feet)
Quote
32,101,231 IDR

Part Number : 1-5210-01
Days to Ship Quote
Standard Unit Price 32,101,231 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • External Dimensions(mm)
    574×517×1020
  • Internal dimensions(mm)
    560X483X986
  • Caster
    NA
  • Specifications
    Reinforced Plastic Shelf with Rubber Feet
  • Caster Details
    None (Rubber Feet)
  • Shelf Board Load Capacity(kg)
    Approximately 10/sheet
  • Material
    PMMA (Acrylic) / Aluminum
  • Product Name
    Gas Replacement Desiccator BG GD-BG1P
  • Weight(kg)
    20.5
  • Manufacturer Model Number
    GD-BG1P
  • Shelf Board Size(mm)
    490X460
  • Shelf Material
    Reinforced Plastic
  • Accessory
    Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece
  • Valve Mounting screws
    Rc1/4 x 4 Pieces
  • Shelf Spacing(mm)
    35
  • Shelf Board Mounting Pitch(mm)
    50
  • Features
    It is a large desiccator supporting gas replacement. Desiccators can be stacked and used. The door uses a draw latch and is excellent in airtightness. Valve mounting screws (gas replacement holes) are provided as standard in 4 places for mounting various accessories (sold separately) such as flowmeters and valves.
  • Footnotes
    Please refer to P.636 of the 2013 Comprehensive Research Catalog for details on the types of accessories.
1 unit
574×517×1020
560X483X986
NA
Stainless steel shelf, with rubber legs
None (Rubber Feet)
Quote
34,825,847 IDR

Part Number : 1-5210-02
Days to Ship Quote
Standard Unit Price 34,825,847 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • External Dimensions(mm)
    574×517×1020
  • Internal dimensions(mm)
    560X483X986
  • Caster
    NA
  • Specifications
    Stainless steel shelf, with rubber legs
  • Caster Details
    None (Rubber Feet)
  • Shelf Board Load Capacity(kg)
    Approximately 20/sheet
  • Material
    PMMA (Acrylic) / Aluminum
  • Product Name
    Gas Replacement Desiccator BG GD-BG1S
  • Weight(kg)
    20.5
  • Manufacturer Model Number
    GD-BG1S
  • Shelf Board Size(mm)
    490X460
  • Shelf Material
    Stainless Steel
  • Accessory
    Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece
  • Valve Mounting screws
    Rc1/4 x 4 Pieces
  • Shelf Spacing(mm)
    40
  • Shelf Board Mounting Pitch(mm)
    50
  • Features
    It is a large desiccator supporting gas replacement. Desiccators can be stacked and used. The door uses a draw latch and is excellent in airtightness. Valve mounting screws (gas replacement holes) are provided as standard in 4 places for mounting various accessories (sold separately) such as flowmeters and valves.
  • Footnotes
    Please refer to P.636 of the 2013 Comprehensive Research Catalog for details on the types of accessories.
1 unit
574×517×1085
560X483X986
Available
Reinforced Plastic Shelf with Casters
ø65 mm Nylon Type
Quote
34,588,770 IDR

Part Number : 1-5210-03
Days to Ship Quote
Standard Unit Price 34,588,770 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • External Dimensions(mm)
    574×517×1085
  • Internal dimensions(mm)
    560X483X986
  • Caster
    Available
  • Specifications
    Reinforced Plastic Shelf with Casters
  • Caster Details
    ø65 mm Nylon Type
  • Shelf Board Load Capacity(kg)
    Approximately 10/sheet
  • Material
    PMMA (Acrylic) / Aluminum
  • Product Name
    Gas Replacement Desiccator BG GDBG1KP
  • Weight(kg)
    20.6
  • Manufacturer Model Number
    GD-BG1KP
  • Shelf Board Size(mm)
    490X460
  • Shelf Material
    Reinforced Plastic
  • Accessory
    Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece
  • Valve Mounting screws
    Rc1/4 x 4 Pieces
  • Shelf Spacing(mm)
    35
  • Shelf Board Mounting Pitch(mm)
    50
  • Features
    It is a large desiccator supporting gas replacement. Desiccators can be stacked and used. The door uses a draw latch and is excellent in airtightness. Valve mounting screws (gas replacement holes) are provided as standard in 4 places for mounting various accessories (sold separately) such as flowmeters and valves.
  • Footnotes
    Please refer to P.636 of the 2013 Comprehensive Research Catalog for details on the types of accessories.
1 unit
574×517×1085
560X483X986
Available
Stainless steel shelf, with casters
ø65 mm Nylon Type
Quote
38,261,847 IDR

Part Number : 1-5210-04
Days to Ship Quote
Standard Unit Price 38,261,847 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • External Dimensions(mm)
    574×517×1085
  • Internal dimensions(mm)
    560X483X986
  • Caster
    Available
  • Specifications
    Stainless steel shelf, with casters
  • Caster Details
    ø65 mm Nylon Type
  • Shelf Board Load Capacity(kg)
    Approximately 20/sheet
  • Material
    PMMA (Acrylic) / Aluminum
  • Product Name
    Gas Replacement Desiccator BG GDBG1KS
  • Weight(kg)
    20.6
  • Manufacturer Model Number
    GD-BG1KS
  • Shelf Board Size(mm)
    490X460
  • Shelf Material
    Stainless Steel
  • Accessory
    Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece
  • Valve Mounting screws
    Rc1/4 x 4 Pieces
  • Shelf Spacing(mm)
    40
  • Shelf Board Mounting Pitch(mm)
    50
  • Features
    It is a large desiccator supporting gas replacement. Desiccators can be stacked and used. The door uses a draw latch and is excellent in airtightness. Valve mounting screws (gas replacement holes) are provided as standard in 4 places for mounting various accessories (sold separately) such as flowmeters and valves.
  • Footnotes
    Please refer to P.636 of the 2013 Comprehensive Research Catalog for details on the types of accessories.
1 unit
574×517×765
560X483X731
NA
Reinforced Plastic Shelf with Rubber Feet
None (Rubber Feet)
Quote
28,902,154 IDR

Part Number : 1-5211-01
Days to Ship Quote
Standard Unit Price 28,902,154 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • External Dimensions(mm)
    574×517×765
  • Internal dimensions(mm)
    560X483X731
  • Caster
    NA
  • Specifications
    Reinforced Plastic Shelf with Rubber Feet
  • Caster Details
    None (Rubber Feet)
  • Shelf Board Load Capacity(kg)
    Approximately 10/sheet
  • Material
    PMMA (Acrylic) / Aluminum
  • Product Name
    Gas Replacement Desiccator BG GD-BG2P
  • Weight(kg)
    15.5
  • Manufacturer Model Number
    GD-BG2P
  • Shelf Board Size(mm)
    490X460
  • Shelf Material
    Reinforced Plastic
  • Accessory
    Shelf Board x 2 Pieces Silica Gel Dish x 1 Piece
  • Valve Mounting screws
    Rc1/4 x 4 Pieces
  • Shelf Spacing(mm)
    35
  • Shelf Board Mounting Pitch(mm)
    50
  • Features
    It is a large desiccator supporting gas replacement. Desiccators can be stacked and used. The door uses a draw latch and is excellent in airtightness. Valve mounting screws (gas replacement holes) are provided as standard in 4 places for mounting various accessories (sold separately) such as flowmeters and valves.
  • Footnotes
    Please refer to P.636 of the 2013 Comprehensive Research Catalog for details on the types of accessories.
1 unit
574×517×765
560X483X731
NA
Stainless steel shelf, with rubber legs
None (Rubber Feet)
Quote
30,987,231 IDR

Part Number : 1-5211-02
Days to Ship Quote
Standard Unit Price 30,987,231 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • External Dimensions(mm)
    574×517×765
  • Internal dimensions(mm)
    560X483X731
  • Caster
    NA
  • Specifications
    Stainless steel shelf, with rubber legs
  • Caster Details
    None (Rubber Feet)
  • Shelf Board Load Capacity(kg)
    Approximately 20/sheet
  • Material
    PMMA (Acrylic) / Aluminum
  • Product Name
    Gas Replacement Desiccator BG GD-BG2S
  • Weight(kg)
    15.5
  • Manufacturer Model Number
    GD-BG2S
  • Shelf Board Size(mm)
    490X460
  • Shelf Material
    Stainless Steel
  • Accessory
    Shelf Board x 2 Pieces Silica Gel Dish x 1 Piece
  • Valve Mounting screws
    Rc1/4 x 4 Pieces
  • Shelf Spacing(mm)
    40
  • Shelf Board Mounting Pitch(mm)
    50
  • Features
    It is a large desiccator supporting gas replacement. Desiccators can be stacked and used. The door uses a draw latch and is excellent in airtightness. Valve mounting screws (gas replacement holes) are provided as standard in 4 places for mounting various accessories (sold separately) such as flowmeters and valves.
  • Footnotes
    Please refer to P.636 of the 2013 Comprehensive Research Catalog for details on the types of accessories.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stackable Easy-To-Use Gas Replacement Desiccator

GD-BG2P

GD-BG2P

GD-BG2S

GD-BG2S

GD-BG1P

GD-BG1P

GD-BG1KS

GD-BG1KS

Gas Replacement Desiccator BG Sizes And Specifications

Part No.Model NumberExternal Dimensions (mm)Internal Dimensions (mm)Specifications
1-5211-01GD-BG2P574 × 517 × 765560 × 483 × 731Reinforced plastic shelves / with rubber feet
1-5211-02GD-BG2S574 × 517 × 765560 × 483 × 731Stainless steel shelves / with rubber feet
1-5210-01GD-BG1P574 × 517 × 1,020560 × 483 × 986Reinforced plastic shelves / with rubber feet
1-5210-02GD-BG1S574 × 517 × 1,020560 × 483 × 986Stainless steel shelves / with rubber feet
1-5210-03GD-BG1KP574 × 517 × 1,085560 × 483 × 986Reinforced plastic shelves / with casters
1-5210-04GD-BG1KS574 × 517 × 1,085560 × 483 × 986Stainless steel shelves / with casters
Dimensional Outline Drawing

Dimensional Outline Drawing

Dimensional Outline Drawing

Dimensional Outline Drawing

Dimensional Outline Drawing

Dimensional Outline Drawing

Precautions On Use

  • For indoor use
    Desiccator is designed to be used indoors. Avoid use outdoors.
  • Installation warnings
    Desiccator may fall over during earthquakes, etc. Lean the unit against a wall or support post. If necessary, use an anchor or wire to fix in place.
  • Biological prohibition
    Do not store living things or perishable items in the desiccator. Also, do not insert any explosives or volatile combustibles, etc.
  • Modification prohibition
    This desiccator was produced with an emphasis on rigidity. Do not perform any modifications that would damage its strength.
  • Normal usage
    Do not use in locations with extremely high temperatures or high humidity or in locations that reach low temperatures. The indoors sometimes becomes very dry during winter. Take sufficient care against generating static electricity.
  • Pressure warnings
    When adding gas, always create a pressure escape, such as opening the OUT side valve, etc. Ensure that there is no remaining interior pressure when performing gas replacement. There is a danger that the door will open vigorously.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)