(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PET Desiccator S-PT/S-PTS

PET Desiccator S-PT/S-PTS

Standard Unit Price:
45,132,770 IDR-
Days to Ship :
Quote

Recycled PET board is excellent in transparency, impact resistance and gas barrier property.

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    574×517×1770
  • Internal dimensions(mm)
    560X483X1486
  • Caster
    Available
  • Caster Details
    ø65 mm Nylon Type (with Front Stoppers x 2)
  • Material
    PET (Polyethylene Terephthalate)/Aluminum (Main Body/Frame)
  • Weight(kg)
    30
  • Shelf Board Size(mm)
    490X460
  • Accessory
    Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece
  • Door Seal
    Magnetic
  • Shelf Mounting Pitch(mm)
    50
  • Features
    Recycled PET board is excellent in transparency, impact resistance and gas barrier property.
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Shelf Board Load Capacity(kg)

Refine by

  • 10/sheet
  • 20/Sheets
  • Clear
Product Name

Refine by

  • PET Desiccator S-PT
  • PET Desiccator S-PTS
  • Clear
Manufacturer Model Number

Refine by

  • S-PT
  • S-PTS
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
10/sheet
PET Desiccator S-PT
S-PT
Quote
45,132,770 IDR

Part Number : 1-6003-03
Days to Ship Quote
Standard Unit Price 45,132,770 IDR

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    574×517×1770
  • Internal dimensions(mm)
    560X483X1486
  • Caster
    Available
  • Caster Details
    ø65 mm Nylon Type (with Front Stoppers x 2)
  • Shelf Board Load Capacity(kg)
    10/sheet
  • Material
    PET (Polyethylene Terephthalate)/Aluminum (Main Body/Frame)
  • Product Name
    PET Desiccator S-PT
  • Weight(kg)
    30
  • Manufacturer Model Number
    S-PT
  • Shelf Board Size(mm)
    490X460
  • Shelf Material
    Reinforced Plastic
  • Accessory
    Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece
  • Shelf Spacing(mm)
    35
  • Door Seal
    Magnetic
  • Shelf Mounting Pitch(mm)
    50
  • Features
    Recycled PET board is excellent in transparency, impact resistance and gas barrier property.
  • Internal Capacity
    -
1 unit
20/Sheets
PET Desiccator S-PTS
S-PTS
Quote
48,687,231 IDR

Part Number : 1-6003-09
Days to Ship Quote
Standard Unit Price 48,687,231 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    574×517×1770
  • Internal dimensions(mm)
    560X483X1486
  • Caster
    Available
  • Caster Details
    ø65 mm Nylon Type (with Front Stoppers x 2)
  • Shelf Board Load Capacity(kg)
    20/Sheets
  • Material
    PET (Polyethylene Terephthalate)/Aluminum (Main Body/Frame)
  • Product Name
    PET Desiccator S-PTS
  • Weight(kg)
    30
  • Manufacturer Model Number
    S-PTS
  • Shelf Board Size(mm)
    490X460
  • Shelf Material
    Stainless Steel
  • Accessory
    Shelf Board x 4 Pieces, Silica Gel Dish x 1 Piece
  • Shelf Spacing(mm)
    40
  • Door Seal
    Magnetic
  • Shelf Mounting Pitch(mm)
    50
  • Features
    Recycled PET board is excellent in transparency, impact resistance and gas barrier property.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)