(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Adapter for Gloves

Adapter for Gloves

Standard Unit Price:
3,460,308 IDR-
Days to Ship :
Quote

It can be attached to the glove compartment to use various gloves for glove compartment.

Basic Specifications

  • Product Type
    Glove compartment
  • Sterilization lamp
    NA
  • Outer Diameter(mm)
    φ200
  • Features
    It can be attached to the glove compartment to use various gloves for glove compartment.
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • For SUS
  • For resin
  • Clear
Product Name

Refine by

  • Adapter for Gloves 140
  • Adapter for Gloves 150
  • Clear
Manufacturer Model Number

Refine by

  • 140
  • 150
  • Clear
JAN Code

Refine by

  • 4560111768788
  • 4560111768795
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
For resin
Adapter for Gloves 150
150
4560111768788
Quote
6,422,308 IDR

Part Number : 1-7619-01
Days to Ship Quote
Standard Unit Price 6,422,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Glove compartment
  • Sterilization lamp
    NA
  • Specifications
    For resin
  • Product Name
    Adapter for Gloves 150
  • Manufacturer Model Number
    150
  • JAN Code
    4560111768788
  • Outer Diameter(mm)
    φ200
  • Compatible Model
    AS-600P / Gas Replacement Type Acrylic Glove Box B,
  • Features
    It can be attached to the glove compartment to use various gloves for glove compartment.
1 pc.
For SUS
Adapter for Gloves 140
140
4560111768795
Quote
3,460,308 IDR

Part Number : 1-7619-02
Days to Ship Quote
Standard Unit Price 3,460,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Glove compartment
  • Sterilization lamp
    NA
  • Specifications
    For SUS
  • Product Name
    Adapter for Gloves 140
  • Manufacturer Model Number
    140
  • JAN Code
    4560111768795
  • Outer Diameter(mm)
    φ200
  • Compatible Model
    DGB-1000・GB-600SC・AS-800S・AS-600S
  • Features
    It can be attached to the glove compartment to use various gloves for glove compartment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)