(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hyper Hot Stirrer System Dx

Hyper Hot Stirrer System Dx

Standard Unit Price:
38,435,748 IDR-
Days to Ship :
8 Day(s) or more

Convection stirring with a dedicated stirring bar with blades provides efficient stirring.
In addition to forward/reverse rotation switching, it is equipped with an automatic reversal function for efficient stirring.
A high-torque DC brushless motor is used for excellent durability.
The rotational speed feedback system maintains the set rotational speed even if the load fluctuates.

Basic Specifications

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    10 to 600
  • Power Supply(V)
    100
  • Specifications, type
    Uses low-to-ultra strong adhesive
  • Top Panel Size(mm)
    200×200
  • Main Body Size(mm)
    212×256×186
  • Features
    Dedicated winged stir bar for efficient agitation through convection stirring. In addition to forward and reverse rotation, it is equipped with automatic inverting function, which makes the stirring process more efficient. Thanks to its high-torque DC brushless motor, it has excellent durability. The rotational speed feedback system maintains the set speed even if the load fluctuates.
  • Material
    Main Body Exterior: Steel Sheet Baked Finish, Top Plate: Aluminum
  • Footnotes
    Ordinary stirrers cannot be used.
  • Rotation Control
    Rotational Speed Feedback Control
  • Motor
    DC Brushless Motor 60 W
  • Temperature Setting Range(°C)
    Room Temperature +5-200
  • Power cord length(m)
    3, Plug/3P Type
  • Power supply details
    AC100V50/60Hz
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Included stirrer

Refine by

  • HSB-2 (small)
  • HSB-1 (large)
  • Clear
Manufacturer Model Number

Refine by

  • HVDH-L
  • HVDH-S
  • Clear
Manufacturer Product Name

Refine by

  • Hyper Hot Stirrer HVDH-L
  • Hyper Hot Stirrer HVDH-S
  • Clear
JAN Code

Refine by

  • 4562108515450
  • 4562108515467
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
HSB-1 (large)
HVDH-L
Hyper Hot Stirrer HVDH-L
4562108515450
8 Day(s) or more
38,821,027 IDR

Part Number : 2-7832-01
Days to Ship 8 Day(s) or more
Standard Unit Price 38,821,027 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    10 to 600
  • Power Supply(V)
    100
  • Specifications, type
    Uses low-to-ultra strong adhesive
  • Included stirrer
    HSB-1 (large)
  • Top Panel Size(mm)
    200×200
  • Main Body Size(mm)
    212×256×186
  • Manufacturer Model Number
    HVDH-L
  • Manufacturer Product Name
    Hyper Hot Stirrer HVDH-L
  • JAN Code
    4562108515450
  • Features
    Dedicated winged stir bar for efficient agitation through convection stirring. In addition to forward and reverse rotation, it is equipped with automatic inverting function, which makes the stirring process more efficient. Thanks to its high-torque DC brushless motor, it has excellent durability. The rotational speed feedback system maintains the set speed even if the load fluctuates.
  • Material
    Main Body Exterior: Steel Sheet Baked Finish, Top Plate: Aluminum
  • Footnotes
    Ordinary stirrers cannot be used.
  • Accessory
    Included stirrer / HSB-1X 1 pcs, beaker rotation prevention sheet, 2P/3P conversion adapter
  • Rotation Control
    Rotational Speed Feedback Control
  • Motor
    DC Brushless Motor 60 W
  • Temperature Setting Range(°C)
    Room Temperature +5-200
  • Power cord length(m)
    3, Plug/3P Type
  • Power supply details
    AC100V50/60Hz
1 unit
HSB-2 (small)
HVDH-S
Hyper Hot Stirrer HVDH-S
4562108515467
8 Day(s) or more
38,435,748 IDR

Part Number : 2-7832-02
Days to Ship 8 Day(s) or more
Standard Unit Price 38,435,748 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    10 to 600
  • Power Supply(V)
    100
  • Specifications, type
    Uses low-to-ultra strong adhesive
  • Included stirrer
    HSB-2 (small)
  • Top Panel Size(mm)
    200×200
  • Main Body Size(mm)
    212×256×186
  • Manufacturer Model Number
    HVDH-S
  • Manufacturer Product Name
    Hyper Hot Stirrer HVDH-S
  • JAN Code
    4562108515467
  • Features
    Dedicated winged stir bar for efficient agitation through convection stirring. In addition to forward and reverse rotation, it is equipped with automatic inverting function, which makes the stirring process more efficient. Thanks to its high-torque DC brushless motor, it has excellent durability. The rotational speed feedback system maintains the set speed even if the load fluctuates.
  • Material
    Main Body Exterior: Steel Sheet Baked Finish, Top Plate: Aluminum
  • Footnotes
    Ordinary stirrers cannot be used.
  • Accessory
    Included stirrer / HSB-2X 1 pcs, beaker rotation prevention sheet, 2P/3P conversion adapter
  • Rotation Control
    Rotational Speed Feedback Control
  • Motor
    DC Brushless Motor 60 W
  • Temperature Setting Range(°C)
    Room Temperature +5-200
  • Power cord length(m)
    3, Plug/3P Type
  • Power supply details
    AC100V50/60Hz

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)