(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Economy Stirrer

Economy Stirrer

Standard Unit Price:
24,879,231 IDR
Days to Ship :
Quote

Automatically stops when overloading and overheating due to the thermal protector.

Basic Specifications

  • Product Type
    Mixer
  • Power Supply(V)
    100
  • Main Body Size(mm)
    110×229×147
  • Features
    Automatically stops when overloading and overheating due to the thermal protector.
  • Footnotes
    A stand is not included. Please see P.1307 of the 2013 catalog for integrated equipment used for research.
  • Accessory
    Clamp Holder x 1 pc, Marine Type Propeller φ50 mm x 1 pc, φ8×500 mm Shaft x 1 pc
  • Rotation Control
    Speed feedback control
  • Power supply details
    AC100V50/60Hz
  • Weight(g)
    3700
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Number Of Rotations(rpm)

Refine by

  • 375
  • 750
  • 1500
  • Clear
Max. Torque

Refine by

  • 0.3N・m(3kg・cm)
  • 0.6N・m(6kg・cm)
  • 1.2N・m(12kg・cm)
  • Clear
Manufacturer Model Number

Refine by

  • BLG-4
  • BLG-3
  • BLG-2
  • Clear
Manufacturer Product Name

Refine by

  • Economy Agitator BLG-4
  • Economy Agitator BLG-3
  • Economy Agitator BLG-2
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
1 unit
1500
0.3N・m(3kg・cm)
BLG-2
Economy Agitator BLG-2
Quote
24,879,231 IDR

Part Number : 1-1051-11
Days to Ship Quote
Standard Unit Price 24,879,231 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    1500
  • Power Supply(V)
    100
  • Max. Torque
    0.3N・m(3kg・cm)
  • Main Body Size(mm)
    110×229×147
  • Manufacturer Model Number
    BLG-2
  • Manufacturer Product Name
    Economy Agitator BLG-2
  • Features
    Automatically stops when overloading and overheating due to the thermal protector.
  • Footnotes
    A stand is not included. Please see P.1307 of the 2013 catalog for integrated equipment used for research.
  • Accessory
    Clamp Holder x 1 pc, Marine Type Propeller φ50 mm x 1 pc, φ8×500 mm Shaft x 1 pc
  • Rotation Control
    Speed feedback control
  • Motor output(W)
    80 (DC Brushless Motors)
  • Power supply details
    AC100V50/60Hz
  • Viscometer Range
    20(1000cps/l)
  • Weight(g)
    3700
1 unit
750
0.6N・m(6kg・cm)
BLG-3
Economy Agitator BLG-3
Quote
24,879,231 IDR

Part Number : 1-1051-12
Days to Ship Quote
Standard Unit Price 24,879,231 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    750
  • Power Supply(V)
    100
  • Max. Torque
    0.6N・m(6kg・cm)
  • Main Body Size(mm)
    110×229×147
  • Manufacturer Model Number
    BLG-3
  • Manufacturer Product Name
    Economy Agitator BLG-3
  • Features
    Automatically stops when overloading and overheating due to the thermal protector.
  • Footnotes
    A stand is not included. Please see P.1307 of the 2013 catalog for integrated equipment used for research.
  • Accessory
    Clamp Holder x 1 pc, Marine Type Propeller φ50 mm x 1 pc, φ8×500 mm Shaft x 1 pc
  • Rotation Control
    Speed feedback control
  • Motor output(W)
    80 (DC Brushless Motors)
  • Power supply details
    AC100V50/60Hz
  • Viscometer Range
    50(1000cps/l)
  • Weight(g)
    3700
1 unit
375
1.2N・m(12kg・cm)
BLG-4
Economy Agitator BLG-4
Quote
24,879,231 IDR

Part Number : 1-1051-13
Days to Ship Quote
Standard Unit Price 24,879,231 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    375
  • Power Supply(V)
    100
  • Max. Torque
    1.2N・m(12kg・cm)
  • Main Body Size(mm)
    110×229×147
  • Manufacturer Model Number
    BLG-4
  • Manufacturer Product Name
    Economy Agitator BLG-4
  • Features
    Automatically stops when overloading and overheating due to the thermal protector.
  • Footnotes
    A stand is not included. Please see P.1307 of the 2013 catalog for integrated equipment used for research.
  • Accessory
    Clamp Holder x 1 pc, Marine Type Propeller φ50 mm x 1 pc, φ8×500 mm Shaft x 1 pc
  • Rotation Control
    Speed feedback control
  • Motor output(W)
    -
  • Power supply details
    AC100V50/60Hz
  • Viscometer Range
    100(1000cps/l)
  • Weight(g)
    3700