(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Square Insert with Hole, 90°, Negative SNMG1204○○-TS "Finishing Cutting" (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SNMG120404-TS-GT9530
SNMG120408-TS-GT9530
SNMG120408-TS-NS9530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Type Corner Radius (rε)
(mm)

241,539 IDR

10 Piece(s) 12 Day(s) GT95300.4

241,539 IDR

10 Piece(s) Quote GT95300.8

218,462 IDR

10 Piece(s) 12 Day(s) NS95300.8

Loading...

  1. 1

Basic Information

Shape S (Square) Rake angle Negative Thickness s(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)