(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Insert with Hole, 55°, Positive 7° DCGT11T30○ "Finish - During Cutting" (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
DCGT11T302-NS9530
DCGT11T304-NS9530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCorner Radius (rε)
(mm)

387,693 IDR

10 Piece(s) Quote 0.2

387,693 IDR

10 Piece(s) Quote 0.4

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake angle Positive Selfishly No Preferred Hand
Material Type NS9530 Thickness s(mm) 3.97

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)