(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rubber Working Gloves

Rubber Working Gloves

Standard Unit Price:
110,769 IDR
Days to Ship :
1 Day(s)

[Features]
· Backing material uses knitted fabric for superior peeling strength.
· Work gloves entirely coated with natural rubber.
· The non-slip processing uses particles to create a powerful non-slip effect.
[Applications]
· Transportation and distribution.
· Machinery industry.
· Civil engineering and construction.

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Total Length(cm)
    25.5
  • Color
    Brown
  • Thickness(mm)
    Approximately 1.2
  • Resin Part
    Natural Rubber
  • Fiber Part
    Polyester, Cotton
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • LL
  • Clear
Around Palm(cm)

Refine by

  • 20.8
  • 24.8
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.6
  • 8.1
  • Clear
Trusco Code

Refine by

  • 409-2449
  • 409-2431
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
LL
24.8
8.1
409-2431
1 Day(s)
110,769 IDR

Part Number : NO350-LL
Days to Ship 1 Day(s)
Standard Unit Price 110,769 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    25.5
  • Around Palm(cm)
    24.8
  • Length of Middle Finger(cm)
    8.1
  • Color
    Brown
  • Trusco Code
    409-2431
  • Mass(g)
    126
  • Thickness(mm)
    Approximately 1.2
  • Resin Part
    Natural Rubber
  • Fiber Part
    Polyester, Cotton
1 Pair
M
20.8
7.6
409-2449
1 Day(s)
110,769 IDR

Part Number : NO350-M
Days to Ship 1 Day(s)
Standard Unit Price 110,769 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    25.5
  • Around Palm(cm)
    20.8
  • Length of Middle Finger(cm)
    7.6
  • Color
    Brown
  • Trusco Code
    409-2449
  • Mass(g)
    109
  • Thickness(mm)
    Approximately 1.2
  • Resin Part
    Natural Rubber
  • Fiber Part
    Polyester, Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)