(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Antistatic Top Fit Gloves A0111

Click this image to zoom it.

Move the mouse over the image to zoom

Antistatic Top Fit Gloves A0111

Standard Unit Price:
205,333 IDR
Days to Ship :
8 Day(s)

ESD safe gloves with the entire finger knitted with conductive thread only
[Features]
・ Since the fiber part uses copper sulfide composite fiber, it prevents electrostatic charge due to friction and contact during work.
・ Since the foamed polyurethane is coated on the fingertips, it has a high anti-slip effect and excellent breathability.
・ Unique 13-gauge seamless knitting gloves with fine stitches on the fiber part and no stitching.
・ Since long fibers are used, the generation of dust and lint from gloves is suppressed.
・ Overlock sewing of the wrist parts to prevent fraying is adopted.
· Ambidextrous type
[Applications]
・ Ideal for handling precision machinery that dislikes electrostatic explosions

Basic Specifications

  • Product Model
    Other
  • The intended use
    Static Protection
  • Size
    M
  • Total Length(cm)
    20
  • Around Palm(cm)
    18.0
  • Length of Middle Finger(cm)
    7.0
  • Color
    Gray
  • Wrist Color
    White
  • Type
    Shared with Left/Right
  • Trusco Code
    383-9826
  • Mass(g)
    19
  • Thickness(mm)
    Approx. 0.6
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent
  • Surface Resistance Value
    105-6Ω
  • Glove Part
    Nylon/Polyester/Other
  • Slip Prevention Part
    Polyurethane
  • 1 Pair

Details

Part Number

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
205,333 IDR

Part Number : A0111M
Days to Ship 8 Day(s)
Standard Unit Price 205,333 IDR
Quantity 1 Pair

Specificationtitle

  • Product Model
    Other
  • The intended use
    Static Protection
  • Size
    M
  • Total Length(cm)
    20
  • Around Palm(cm)
    18.0
  • Length of Middle Finger(cm)
    7.0
  • Color
    Gray
  • Wrist Color
    White
  • Type
    Shared with Left/Right
  • Trusco Code
    383-9826
  • Mass(g)
    19
  • Thickness(mm)
    Approx. 0.6
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent
  • Surface Resistance Value
    105-6Ω
  • Glove Part
    Nylon/Polyester/Other
  • Slip Prevention Part
    Polyurethane

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A highly functional antistatic glove knitted with only conductive thread using copper sulfide composite fiber.

Specification

●Color:Gray
●SPQ(pair):10
●Surface Leakage Resistivity: 105-6Ω
●Dual Purpose for Left and Right
●Thickness: Approx. 0.6mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)