(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electronics Nippers 7803-125

Electronics Nippers 7803-125

Standard Unit Price:
890,143 IDR
Days to Ship :
12 Day(s)

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· The blade is straight with the cutting face given a flat finish.
· The tips have been finished minutely, and are able to cut dense wires with a diameter of 0.2 mm or more.
· Made of INOX (stainless steel).
· The hardness of the blade is approximately HRC 54.
· Handle Specification: Comfort

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    45
  • Soft Wire Cutting Capacity(mm φ)
    0.2-1.6
  • Medium Hard Wire Cutting Capacity(mm φ)
    1
  • Opening Tip Length(mm)
    9
  • Body / Option
    Main Body
  • JAN Code
    4003773011972
  • Specifications
    Head: Stainless Steel / Handle Specification: Comfort
  • Features
    The blade is straight and cutting surface has flat finishing. The tip has precise finishing and can cut thick wires having a diameter of 0.2 mm or more. Stainless steel rivets connect the joints. Moves smoothly even with less force. With an opening spring to make repetitive tasks convenient and a stopper to prevent the tip from opening beyond a fixed space.
  • Note
    * Comfort handle (main item) is not insulated.

Catalog

Japanese Only
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
12 Day(s)
890,143 IDR

Part Number : 7803-125
Days to Ship 12 Day(s)
Standard Unit Price 890,143 IDR

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    45
  • Soft Wire Cutting Capacity(mm φ)
    0.2-1.6
  • Medium Hard Wire Cutting Capacity(mm φ)
    1
  • Opening Tip Length(mm)
    9
  • Body / Option
    Main Body
  • JAN Code
    4003773011972
  • Specifications
    Head: Stainless Steel / Handle Specification: Comfort
  • Features
    The blade is straight and cutting surface has flat finishing. The tip has precise finishing and can cut thick wires having a diameter of 0.2 mm or more. Stainless steel rivets connect the joints. Moves smoothly even with less force. With an opening spring to make repetitive tasks convenient and a stopper to prevent the tip from opening beyond a fixed space.
  • Note
    * Comfort handle (main item) is not insulated.