(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Funnel with Filter/Handle

Funnel with Filter/Handle

Standard Unit Price:
843,825 IDR
Days to Ship :
1 Day(s)

Useful for screening particles. It is possible to remove and wash the filter.

Basic Specifications

  • Product Type
    funnel
  • Outer Diameter(mm)
    120
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Funnel with Filter Type 12
  • Manufacturer Model
    12 Type
  • Features 1
    Useful for screening particles. It is possible to remove and wash the filter.
  • Upper outside diameter(φ mm)
    120
  • Material Details
    Stainless Steel (SUS430)
  • Filter Mesh Size(mm)
    1
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
843,825 IDR

Part Number : 5-5609-02
Days to Ship 1 Day(s)
Standard Unit Price 843,825 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    funnel
  • Outer Diameter(mm)
    120
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Funnel with Filter Type 12
  • Manufacturer Model
    12 Type
  • Features 1
    Useful for screening particles. It is possible to remove and wash the filter.
  • Upper outside diameter(φ mm)
    120
  • Material Details
    Stainless Steel (SUS430)
  • Filter Mesh Size(mm)
    1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)