(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Platform Truck, Quiet And Light Traveling, Equal Load (kg) 180

Platform Truck, Quiet And Light Traveling, Equal Load (kg) 180

Standard Unit Price:
7,342,616 IDR-
Days to Ship :
Quote

By adopting large diameter wheels, quiet and light running is achieved. Rubber casters have dustproof covers and do not mark the floor surface.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    180
  • Main body: option
    Main Body
  • Features
    By adopting large diameter wheels, quiet and light running is achieved. Rubber casters have dustproof covers and do not stain the floor surface.
  • Caster(mm)
    ø125 Swivel/Fixed x 2 pcs Each (with Dust Cover and Bearings)
  • Footnotes
    Optional foot brake can be installed. Contact us for details.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Main Body Material

Refine by

  • Plastic
  • Steel
  • Clear
Size(mm)

Refine by

  • 725×475×885
  • 740×480×860
  • Clear
Weight(g)

Refine by

  • 10200
  • 11800
  • Clear
Floor surface height(mm)

Refine by

  • 163
  • 180
  • Clear
Manufacturer Product Name

Refine by

  • Shizukaru Super Dolly PR-101
  • Shizukaru Super Dolly SC-101
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
1 unit
Steel
740×480×860
11800
163
Shizukaru Super Dolly SC-101
Quote
7,342,616 IDR

Part Number : 1-6292-01
Days to Ship Quote
Standard Unit Price 7,342,616 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    180
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Size(mm)
    740×480×860
  • Weight(g)
    11800
  • Floor surface height(mm)
    163
  • Manufacturer Product Name
    Shizukaru Super Dolly SC-101
  • Part Number
    Super SC-101
  • JAN Code
    4542330301014
  • Features
    By adopting large diameter wheels, quiet and light running is achieved. Rubber casters have dustproof covers and do not stain the floor surface.
  • Material
    Steel
  • Caster(mm)
    ø125 Swivel/Fixed x 2 pcs Each (with Dust Cover and Bearings)
  • Footnotes
    Optional foot brake can be installed. Contact us for details.
1 unit
Plastic
725×475×885
10200
180
Shizukaru Super Dolly PR-101
Quote
8,266,770 IDR

Part Number : 1-6292-02
Days to Ship Quote
Standard Unit Price 8,266,770 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    180
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Size(mm)
    725×475×885
  • Weight(g)
    10200
  • Floor surface height(mm)
    180
  • Manufacturer Product Name
    Shizukaru Super Dolly PR-101
  • Part Number
    Super PR-101
  • JAN Code
    4542330331011
  • Features
    By adopting large diameter wheels, quiet and light running is achieved. Rubber casters have dustproof covers and do not stain the floor surface.
  • Material
    PP (Polypropylene)
  • Caster(mm)
    ø125 Swivel/Fixed x 2 pcs Each (with Dust Cover and Bearings)
  • Footnotes
    Optional foot brake can be installed. Contact us for details.