(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Nipples (For Flexible Pipes) _0786

Nipples (For Flexible Pipes) _0786

Standard Unit Price:
275,846 IDR-
Days to Ship :
1 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Features
    Brass (C3604BD)
  • Features
    Nipple for flexible pipes.
  • Amount Of Content
    1 Bag (5 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Bag (5 pcs)
  • Clear
Total Length(mm)

Refine by

  • 28
  • 32
  • Clear
JAN Code

Refine by

  • 4972353078677
  • 4972353078684
  • Clear
Trusco Code

Refine by

  • 226-9511
  • 226-9503
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 pcs)
28
4972353078684
226-9503
1 Day(s)
275,846 IDR

Part Number : 0786-POS13
Days to Ship 1 Day(s)
Standard Unit Price 275,846 IDR
Quantity 1 Bag (5 pcs)

Specificationtitle

  • Product Type
    Other
  • Total Length(mm)
    28
  • JAN Code
    4972353078684
  • Trusco Code
    226-9503
  • Mass(g)
    30
  • Features
    Brass (C3604BD)
  • Nominal Diameter B
    G1/2
  • Nominal Diameter C
    R1/2
  • Features
    Nipple for flexible pipes.
1 Bag (5 pcs)
32
4972353078677
226-9511
1 Day(s)
530,000 IDR

Part Number : 0786-POS20
Days to Ship 1 Day(s)
Standard Unit Price 530,000 IDR
Quantity 1 Bag (5 pcs)

Specificationtitle

  • Product Type
    Other
  • Total Length(mm)
    32
  • JAN Code
    4972353078677
  • Trusco Code
    226-9511
  • Mass(g)
    60
  • Features
    Brass (C3604BD)
  • Nominal Diameter B
    G3/4
  • Nominal Diameter C
    R3/4
  • Features
    Nipple for flexible pipes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a nipple for flexible pipe.

Specification

●Q'ty Per Bag(piece):5

Materials

●Brass(C3604BD)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)