(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PP Plug

PP Plug

Standard Unit Price:
24,615 IDR
Days to Ship :
8 Day(s) or more

[Features]
· A hexagonal section on the inside of the external threads allows the plug to be removed even when damaged down to the base of the threads.
[Applications]
· A plug for protecting faucet sockets, fittings, etc. during faucet installation.
· Distance across flats of the internal hexagonal section is nominal size 13
· 12 mm.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Total Length(mm)
    72
  • A(mm)
    13(R1/2)
  • JAN Code
    4972353613007
  • Trusco Code
    322-7944
  • Mass(g)
    30
  • Features
    ABS Resin
  • Specifications
    Hexagon-shaped part on inner side of the external screw
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
24,615 IDR

Part Number : 6130-POS13
Days to Ship 8 Day(s) or more
Standard Unit Price 24,615 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Total Length(mm)
    72
  • A(mm)
    13(R1/2)
  • JAN Code
    4972353613007
  • Trusco Code
    322-7944
  • Mass(g)
    30
  • Features
    ABS Resin
  • Specifications
    Hexagon-shaped part on inner side of the external screw

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)