(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Powder Blow Gun

Powder Blow Gun

Standard Unit Price:
2,037,857 IDR
Days to Ship :
12 Day(s)

It is a gun exclusively for custom flake paint. It cannot be used on a blender. It can work with a wide variety of flakes and powders.

Basic Specifications

  • Product Specifications
    Pumping Type
  • Nozzle Diameter(mmφ)
    9
  • Required Compressor(KW)
    0.75
  • Mounting Port
    G1/4
  • JAN Code
    4909275009960
  • Trusco Code
    441-7127
  • Features
    It is a custom paint flake gun. It cannot be used for a blender. It can be used with a wide variety of flakes and powders.
  • Body Material
    Resin, Aluminum, etc.
  • Mass(g)
    398
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
12 Day(s)
2,037,857 IDR

Part Number : K-505
Days to Ship 12 Day(s)
Standard Unit Price 2,037,857 IDR
Quantity 1 unit

Specificationtitle

  • Product Specifications
    Pumping Type
  • Nozzle Diameter(mmφ)
    9
  • Required Compressor(KW)
    0.75
  • Mounting Port
    G1/4
  • JAN Code
    4909275009960
  • Trusco Code
    441-7127
  • Features
    It is a custom paint flake gun. It cannot be used for a blender. It can be used with a wide variety of flakes and powders.
  • Body Material
    Resin, Aluminum, etc.
  • Mass(g)
    398